IESNA:LM-63-2002
[TEST]P1704733
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]10/28/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2608-883-34)
[MANUFAC] COOPER LIGHTING SOLUTIONS - MCGRAW EDISON
[LUMCAT]GSS-SB6A-AMB-U-T3LG
[LUMINAIRE] GALLEON SITE SLIM HIGH DENSITY LED ARRAYS 6SQUARE 196W  1590K FIXTURE w/ T3 LOW GLARE DISTRIBUTION
[LAMP] (156) 1590K CCT, 0 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.63A 196.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]0
[_SEARCH_COLORTEMP]1590K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11715.7
TILT=NONE
156 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 196.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 83 85 90 95 105 115 125 135 145 155 165 175 180 
1377.4 1328.8 1209.9 1118.1 1139.7 1172.1 1215.3 1274.7 1334.2 1399.0 1485.4 1658.2 1966.1 2220.0 2468.5 2765.5 3078.8 3370.5 3559.6 
3673.0 3727.0 3824.2 3629.8 3489.3 3327.3 3008.6 2760.1 2927.6 2603.5 1415.2 280.9 199.9 156.6 124.2 64.8 5.4 0.0 
1377.4 1328.8 1209.9 1118.1 1145.1 1177.5 1220.7 1263.9 1328.8 1404.4 1496.2 1652.8 1955.3 2214.6 2473.9 2781.7 3095.0 3392.1 3629.8 
3743.2 3818.8 3910.7 3710.8 3532.5 3359.7 3046.4 2754.7 2884.4 2571.1 1420.6 291.7 205.3 162.0 118.8 70.2 5.4 0.0 
1377.4 1334.2 1226.1 1118.1 1139.7 1177.5 1209.9 1269.3 1328.8 1409.8 1512.4 1669.0 1944.5 2236.2 2479.3 2846.6 3208.5 3559.6 3878.2 
4088.9 4218.5 4310.4 4294.2 4002.5 3764.8 3451.5 3078.8 3057.2 2749.3 1755.5 480.7 243.1 172.8 113.4 54.0 5.4 0.0 
1377.4 1339.6 1236.9 1134.3 1145.1 1177.5 1220.7 1269.3 1339.6 1431.4 1555.6 1706.9 1944.5 2279.4 2598.1 2922.2 3305.7 3791.8 4180.7 
4515.6 4688.5 4764.1 4769.5 4764.1 4602.0 4288.8 3754.0 3516.3 3246.3 2171.4 788.6 307.9 199.9 118.8 54.0 5.4 0.0 
1377.4 1339.6 1263.9 1172.1 1161.3 1193.7 1231.5 1280.1 1361.2 1458.4 1604.2 1787.9 2020.1 2365.8 2792.6 3181.5 3565.0 3964.7 4386.0 
4704.7 4947.7 5039.6 5072.0 5217.8 5320.4 5266.4 5023.4 4477.8 4180.7 3224.7 1377.4 432.1 232.3 135.0 54.0 5.4 0.0 
1377.4 1345.0 1307.2 1236.9 1193.7 1215.3 1253.1 1301.7 1393.6 1512.4 1696.1 1912.1 2203.8 2511.7 2954.6 3419.1 3818.8 4142.9 4472.4 
4758.7 4942.3 5012.5 5190.8 5396.1 5622.9 5822.8 5974.0 6076.6 5282.6 3878.2 2144.4 718.4 270.1 129.6 43.2 5.4 0.0 
1377.4 1345.0 1339.6 1318.0 1285.5 1280.1 1301.7 1366.6 1469.2 1598.8 1787.9 2063.4 2382.0 2770.9 3219.3 3640.6 4007.9 4342.8 4531.8 
4612.8 4634.4 4704.7 4963.9 5471.7 6055.0 6535.8 6643.8 6227.9 5185.4 3743.2 1615.0 523.9 226.9 102.6 43.2 5.4 0.0 
1377.4 1350.4 1366.6 1388.2 1409.8 1442.2 1485.4 1550.2 1642.0 1787.9 2009.3 2311.8 2662.9 3105.8 3559.6 3953.9 4256.3 4483.2 4612.8 
4753.3 4882.9 5207.0 5709.3 6184.7 6346.7 6060.4 5293.4 3629.8 2128.2 1182.9 594.2 394.3 216.1 118.8 54.0 5.4 0.0 
1377.4 1366.6 1388.2 1453.0 1528.6 1615.0 1728.5 1868.9 2036.3 2225.4 2484.7 2803.4 3170.7 3592.0 3991.7 4321.2 4618.2 4807.3 4996.3 
5169.2 5358.2 5585.1 5936.2 6098.2 5893.0 5212.4 3916.1 2603.5 1696.1 1080.3 734.6 475.3 259.3 145.8 75.6 5.4 0.0 
1377.4 1372.0 1409.8 1485.4 1566.4 1696.1 1825.7 1998.5 2176.8 2414.4 2673.7 3014.0 3424.5 3878.2 4342.8 4753.3 5180.0 5498.7 5866.0 
6260.3 6697.8 7286.6 7778.1 8253.4 8221.0 7232.5 5396.1 3597.4 2203.8 1301.7 772.4 415.9 210.7 108.0 48.6 5.4 0.0 
1377.4 1372.0 1409.8 1485.4 1588.0 1706.9 1852.7 2020.1 2220.0 2436.1 2706.1 3068.0 3456.9 3905.2 4386.0 4850.5 5255.6 5639.1 6022.6 
6384.5 6789.6 7210.9 7713.3 8140.0 8042.8 6994.9 5271.8 3559.6 2214.6 1226.1 723.8 410.5 210.7 97.2 43.2 5.4 0.0 
1377.4 1377.4 1420.6 1512.4 1615.0 1750.1 1901.3 2090.4 2284.8 2511.7 2765.5 3089.6 3489.3 3910.7 4342.8 4753.3 5131.4 5433.9 5703.9 
5936.2 6233.3 6670.8 7054.3 7340.6 7173.1 6211.7 4450.8 2603.5 1350.4 821.0 578.0 340.3 183.6 91.8 32.4 5.4 0.0 
1377.4 1382.8 1442.2 1528.6 1652.8 1798.7 1960.7 2128.2 2311.8 2522.5 2711.5 2976.2 3294.9 3613.6 3980.9 4348.2 4634.4 4828.9 4899.1 
4828.9 4596.6 4391.4 4186.1 3818.8 3014.0 1906.7 1280.1 961.5 783.2 610.4 469.9 313.3 194.5 113.4 37.8 5.4 0.0 
1377.4 1404.4 1463.8 1566.4 1690.7 1831.1 1976.9 2122.8 2236.2 2322.6 2301.0 2171.4 2068.8 2074.2 2182.2 2328.0 2506.3 2619.7 2592.7 
2473.9 2182.2 1793.3 1480.0 1226.1 1004.7 821.0 723.8 615.8 513.1 469.9 421.3 324.1 226.9 151.2 75.6 5.4 0.0 
1377.4 1404.4 1485.4 1582.6 1690.7 1814.9 1922.9 1917.5 1733.9 1582.6 1528.6 1501.6 1501.6 1539.4 1604.2 1728.5 1890.5 1998.5 2030.9 
1922.9 1658.2 1307.2 1026.3 858.8 745.4 626.6 567.2 513.1 459.1 421.3 372.7 302.5 189.1 124.2 59.4 5.4 0.0 
1377.4 1415.2 1496.2 1582.6 1674.5 1755.5 1658.2 1534.0 1496.2 1496.2 1463.8 1420.6 1388.2 1350.4 1323.4 1328.8 1355.8 1355.8 1323.4 
1231.5 1074.9 891.2 718.4 621.2 567.2 518.5 480.7 421.3 367.3 302.5 248.5 194.5 135.0 81.0 32.4 5.4 0.0 
1377.4 1426.0 1490.8 1566.4 1647.4 1577.2 1480.0 1480.0 1501.6 1501.6 1496.2 1447.6 1372.0 1280.1 1204.5 1134.3 1069.5 1004.7 939.9 
864.2 772.4 664.4 610.4 572.6 529.3 491.5 448.3 410.5 345.7 291.7 248.5 199.9 156.6 97.2 32.4 5.4 0.0 
1377.4 1426.0 1496.2 1550.2 1582.6 1447.6 1447.6 1490.8 1523.2 1550.2 1539.4 1469.2 1366.6 1258.5 1145.1 1053.3 956.1 869.6 788.6 
702.2 642.8 615.8 588.8 561.8 540.1 502.3 442.9 399.7 367.3 324.1 286.3 248.5 194.5 129.6 59.4 5.4 0.0 
1377.4 1426.0 1490.8 1539.4 1496.2 1404.4 1442.2 1501.6 1544.8 1577.2 1561.0 1480.0 1366.6 1231.5 1118.1 1004.7 880.4 783.2 669.8 
621.2 594.2 578.0 561.8 529.3 502.3 448.3 399.7 378.1 361.9 334.9 318.7 291.7 226.9 140.4 70.2 5.4 0.0 
1377.4 1426.0 1485.4 1523.2 1442.2 1393.6 1447.6 1501.6 1555.6 1593.4 1566.4 1480.0 1366.6 1236.9 1107.3 966.9 810.2 680.6 599.6 
567.2 556.3 545.5 513.1 491.5 448.3 405.1 367.3 356.5 324.1 307.9 297.1 253.9 194.5 118.8 59.4 5.4 0.0 
1377.4 1436.8 1485.4 1528.6 1426.0 1393.6 1458.4 1512.4 1555.6 1582.6 1555.6 1480.0 1366.6 1236.9 1112.7 945.3 772.4 626.6 572.6 
545.5 534.7 523.9 507.7 480.7 442.9 394.3 356.5 345.7 329.5 329.5 313.3 280.9 199.9 118.8 54.0 5.4 0.0 
1377.4 1442.2 1485.4 1534.0 1415.2 1388.2 1469.2 1512.4 1566.4 1582.6 1561.0 1480.0 1372.0 1253.1 1134.3 972.3 783.2 626.6 578.0 
545.5 529.3 513.1 491.5 464.5 432.1 388.9 356.5 351.1 329.5 329.5 302.5 243.1 172.8 118.8 54.0 5.4 0.0 
